HUBBELL CANADA
Image of RA38GYPK100 Wallplates, Replacement Screws, 3/8" Length, Gray, 100 Pack

Wallplates, Replacement Screws, 3/8" Length, Gray, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA38GYPK100

Wallplates, Replacement Screws, 3/8" Length, Gray, 100 Pack

  • Replacement Screws
  • 3/8" Length
  • Gray
  • 100 Pack

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA38GYPK100

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303562

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10