HUBBELL CANADA
Image of HBL24W47IN Watertight Devices, Accessories, Replacement Interior, 15A/125V, L5-15P, White

Watertight Devices, Accessories, Replacement Interior, 15A/125V, L5-15P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24W47IN

Watertight Devices, Accessories, Replacement Interior, 15A/125V, L5-15P, White

  • Heat-resistant white Nylon
  • Nickel-plated brass blades

General

Catalog Number

HBL24W47IN

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

2-Pole

Type

Interiors

UPC

783585456287

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L5-15P

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

50