HUBBELL CANADA
Image of HBL29W75IN Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30R, White

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL29W75IN

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30R, White

  • Heat-resistant white Nylon
  • Nickel-plated brass contacts

General

Catalog Number

HBL29W75IN

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

3-Pole

Type

Interiors

UPC

783585456461

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

3 Phase 250 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L15-30R

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

50