HUBBELL CANADA
Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 480V, L16-30P, White
Image of HBL28W76IN Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 480V, L16-30P, White

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 480V, L16-30P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL28W76IN

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 480V, L16-30P, White

  • Heat-resistant white Nylon
  • Nickel-plated brass blades

General

Catalog Number

HBL28W76IN

EU RoHS Indicator

Contact Manufacturer

Item Type

Watertight Devices 30A Replacement Interior

Performance

Environmental - Flammability - UL94 V-2

Type

Interiors

UPC

783585456423

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L16-30P

Operational

Performance

Environmental - Flammability - UL94 V-2

Logistics

Carton Quantity

50