HUBBELL CANADA
Image of HBL6500BK Watertight Devices, Accessories, Weather Protective Lift Cover, Black

Watertight Devices, Accessories, Weather Protective Lift Cover, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6500BK

Watertight Devices, Accessories, Weather Protective Lift Cover, Black

  • Impact resistant PBT cover plate
  • Stainless steel hinge spring and pin
  • Thermoplastic elastomer seal

General

Catalog Number

HBL6500BK

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Type

Lift Covers

UPC

783585511252

Dimensions

Dimensions

4.56 in x 3.10 in x 1.20 in

Height

1.2 in

Length

4.56 in

Width

3.1 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20