HUBBELL CANADA
Image of HBL6800 Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow, For use with locking 30A receptacles

Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow, For use with locking 30A receptacles

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6800

Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow, For use with locking 30A receptacles

  • Impact resistant PBT cover plate
  • Stainless steel hinge spring and pin
  • Thermoplastic elastomer seal

General

Catalog Number

HBL6800

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Type

Lift Covers

UPC

783585456515

Dimensions

Dimensions

4.56 in x 3.10 in x 1.20 in

Height

1.2 in

Length

4.56 in

Width

3.1 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20