
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL25W49
Catalog Number
HBL25W49
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
Number Of Poles
2-Pole
Type
UPC
783585131337
Dimensions
1.85 in x 1.85 in x 4.62 in
Height
4.62 in
Length
1.85 in
Width
1.85 in
Amperage Rating
15 A
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
16/3 SJ to 10/3 SJ, 18/3 S to 12/3 S
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
25