
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL27W48
Catalog Number
HBL27W48
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
Number Of Poles
2-Pole
Type
UPC
783585131481
Dimensions
2.51 in x 2.51 in x 5.69 in
Height
5.69 in
Length
2.51 in
Width
2.51 in
Amperage Rating
20 A
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L6-20R
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
550