HUBBELL CANADA
Image of HBL27W76BK Watertight Devices, Twist-Lock® Connector, 20A, 3 Phase 480V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L16-20R, Black

Watertight Devices, Twist-Lock® Connector, 20A, 3 Phase 480V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L16-20R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL27W76BK

Watertight Twist-Lock® Connector, 20A, 3 Phase 480V AC, 3-Pole, 4 Wire, Thermoplastic elastomer, NEMA L16-20R

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL27W76BK

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

3-Pole

Type

UPC

783585131825

Dimensions

Dimensions

2.51 in x 2.51 in x 5.69 in

Height

5.69 in

Length

2.51 in

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L16-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10

Pallet Quantity

550