HUBBELL CANADA
Image of HBL27W82 Watertight Devices, Twist-Lock® Connector, 20A, 3 Phase WYE 277/480V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20R, Yellow

Watertight Devices, Twist-Lock® Connector, 20A, 3 Phase WYE 277/480V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20R, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL27W82

Watertight Twist-Lock® Connector, 20A, 3 Phase WYE 277/480V AC, 4-Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20R

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL27W82

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

4-Pole

Type

UPC

783585131856

Dimensions

Dimensions

2.51 in x 2.51 in x 5.69 in

Height

5.69 in

Length

2.51 in

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

3-Phase Y 277/480 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L22-20R

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

10