
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL29W09
Catalog Number
HBL29W09
Color
EU RoHS Indicator
Contact Manufacturer
Item Type
Number Of Poles
4-Pole
Type
UPC
783585456454
Dimensions
2.77 in x 2.77 in x 5.67 in
Height
5.67 in
Length
2.77 in
Width
2.77 in
Amperage Rating
30 A
Voltage Rating
3-Phase Y 120/208 VAC
Number Of Wires
4-Wire
Wire Size
Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Number Of Poles
4-Pole
Carton Quantity
10