
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL65W49D
Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.
Catalog Number
HBL65W49D
Color
EU RoHS Indicator
Contact Manufacturer
Item Type
Number Of Poles
2-Pole
Type
Duplex Receptacle
UPC
783585528755
Amperage Rating
15 A
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L6-15R
Number Of Poles
2-Pole
Carton Quantity
5