HUBBELL CANADA
Image of HBL28W47BK Watertight Devices, Twist-Lock® Plug, 30A, 125V, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-30P, Black

Watertight Devices, Twist-Lock® Plug, 30A, 125V, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-30P, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL28W47BK

Watertight Twist-Lock® Plug, 30A, 125V, 2-Pole, 3 Wire, Thermoplastic elastomer, NEMA L5

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL28W47BK

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

2-Pole

Type

UPC

783585131436

Dimensions

Dimensions

2.77 in x 2.77 in x 3.94 in

Height

3.94 in

Length

2.77 in

Width

2.77 in

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L5-30P

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10