HUBBELL CANADA
Image of HBL67W48 Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 20A, 250VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-20R, Yellow.

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 20A, 250VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-20R, Yellow.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL67W48

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 20A, 250VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-20R, Yellow.

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL67W48

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

2-Pole

Type

Receptacle

UPC

783585433158

Dimensions

Dimensions

4.56 in x 3.10 in x 2.92 in

Height

2.92 in

Length

4.56 in

Width

3.1 in

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • IP69K In Use
  • Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L6-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5

Pallet Quantity

765