
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL69W75
Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.
Catalog Number
HBL69W75
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
Number Of Poles
3-Pole
Type
Receptacle
UPC
783585433288
Dimensions
4.56 in x 3.10 in x 2.92 in
Height
2.92 in
Length
4.56 in
Width
3.1 in
Amperage Rating
30 A
Voltage Rating
3 Phase 250 VAC
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L15-30R
Standards - RoHS Compliance Status
CM
Number Of Poles
3-Pole
Carton Quantity
5
Pallet Quantity
765