HUBBELL CANADA
Image of HBL60W49D Watertight Series, Straight Blade DuplexReceptacle, 15A 250V, 2-Pole 3-Wire Grounding, NEMA 6-15R, Yellow

Watertight Series, Straight Blade DuplexReceptacle, 15A 250V, 2-Pole 3-Wire Grounding, NEMA 6-15R, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60W49D

Watertight Series, Straight Blade DuplexReceptacle, 15A 250V, 2-Pole 3-Wire Grounding, NEMA 6-15R, Yellow

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL60W49D

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Type

Receptacle

UPC

783585528717

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

6-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5