HUBBELL CANADA
WEJTAP_POWER_LUG_Photo_BW

WCAY39R4N, 336 Wejtap Powerlug, 4-Pad Holes, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: WCAY39R4N

Al Wejtap Powerlug, 266.8-556.5 ACSR, 336.4-636 AAC/ASC, 4 Pad Holes, 1.75 IN Spacing, 0.56 IN Hole Dia, 336.4 STR Shank Size.

Features: WEJTAP POWERLUG Terminals Are Made Of Cast Aluminum Alloy For Termination Of ACSR And Aluminum Conductors, Number Of Holes: 4, Conductor Type: ACSR, ASC/AAC

General

Application

For Termination Of ACSR And Aluminum Conductors

Catalog Number

WCAY39R4N

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP, POWERLUG

Type

Wejtap Connector with Lug

UPC

781810871355

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12