HUBBELL CANADA
Image of WCB11 WCB11, WEJTAP Connector

WCB11, WEJTAP Connector

Brand: Burndy

Catalog ID: WCB11

Wejtap Assembly , Installed With Blue Booster,Run:.568-.364, Tap:.457-.257.

WEJTAP Connector installed with Blue Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB11

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810872505

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25