HUBBELL CANADA
Image of WCB12 WCB12, WEJTAP Connector

WCB12, WEJTAP Connector

Brand: Burndy

Catalog ID: WCB12

Wejtap connector installed with blue booster, .364-.568 (Run), .162-.204 (Tap).

WEJTAP Connector installed with Blue Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB12

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810872550

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25