
Brand: Burndy
Catalog ID: WCB22
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCB22
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810873052
UPC 14 Digit GTIN
00781810873052
Dimension - F Width Center to Center inch
1.89 in
Dimension - G inch
1.05 in
Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Tap
5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Tap Range
5 (6/1) Thrush AWG-4 (7/1) Swanate AWG
Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Run Range
250 kcmil-300 kcmil
Conductor - AL Str Tap
4 AWG
Conductor - AL Str Tap Range
4 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25