
Brand: Burndy
Catalog ID: WCB42
Catalog Number
WCB42
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810873502
UPC 14 Digit GTIN
00781810873502
Dimension - F Width Center to Center inch
2 in
Dimension - G inch
1.1 in
Conductor - ACSR Str Run
266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Run Range
266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Tap
4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Tap Range
4 (7/1) Swanate AWG-2 (7/1) Sparate AWG
Conductor - AL Str Run
300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Run Range
300 kcmil-350 kcmil
Conductor - AL Str Tap
3 AWG;2 AWG
Conductor - AL Str Tap Range
3 AWG-2 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25