
Brand: Burndy
Catalog ID: WCB43
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCB43
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810873557
UPC 14 Digit GTIN
00781810873557
Dimension - F Width Center to Center inch
2 in
Dimension - G inch
1.1 in
Conductor - ACSR Str Run
266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Run Range
266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Tap
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Tap Range
1 (6/1) Robin AWG-1/0 (6/1) Raven AWG
Conductor - AL Str Run
300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Run Range
300 kcmil-350 kcmil
Conductor - AL Str Tap
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Tap Range
1 AWG-3/0 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25