HUBBELL CANADA
Image of WCCSY WCCSY, WEJTAP Cover

WCCSY, WEJTAP Cover

Brand: Burndy

Catalog ID: WCCSY

Wejtap Connector Cover, 8.88 in L, 3.90 in W, 300 - 556.5 (Run), 6 - 556.5 (Tap), Wiring Taps.

WEJTAP Connector Cover

General

Application

For Yellow WEJTAP Connector

Catalog Number

WCCSY

Color

EU RoHS Indicator

Yes

Material

Plastic

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Cover

UPC

781810871256

UPC 14 Digit GTIN

00781810871256

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Run Range

300.0 (26/7) Ostrich-556.5 (30/7) Eagle

Conductor - ACSR Str Tap

6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Tap Range

6 (6/1) Turkey-556.5 (30/7) Eagle

Conductor - AL Str Run

300;336.4;350;397.5;400;450;477;500;550;556.5

Conductor - AL Str Run Range

300-556.5

Conductor - AL Str Tap

6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5

Conductor - AL Str Tap Range

6-556.5

Conductor - Copper Solid Tap

6;5;4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Run

300;350;400;450;500;550

Conductor - Copper Str Run Range

300-550

Conductor - Copper Str Tap

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500;550

Conductor - Copper Str Tap Range

6-550

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

80

Pallet Quantity

640