HUBBELL CANADA
SKU-WCH1
Discontinued

WCH1, Bundle Hanger, Stainless Steel

Brand: Burndy

Catalog ID: WCH1

Discontinued - Please see suggested substitute: WCH1-BDL

Discontinued - Please see suggested substitute: WCH1-BDL

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCH1

Item Type

3B

Material

300 Series SS

Type

Cable Holder

UPC

621945559370

Dimensions

Diameter

1 in

Height

1.5 in

Package Height

2.25 in

Package Length

8.75 in

Package Weight

0.84 lb

Package Width

5.25 in

Width

2.1 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

3000

Pallet Quantity

96000