HUBBELL CANADA
WCH1GS, Bundle Hanger, Galvanized Steel, 1" Dia Bundle
Image of WCH1GS WCH1GS, Bundle Hanger, Galvanized Steel, 1" Dia Bundle
Image of WCH1GS WCH1GS, Bundle Hanger, Galvanized Steel, 1" Dia Bundle
play
Wiley WCH Cable Hangers
Discontinued

WCH1GS, Bundle Hanger, Galvanized Steel, 1" Dia Bundle

Brand: Burndy

Catalog ID: WCH1GS

This discontinued please see suggested replacement: WCH1GS-BDL. Galvanized Steel Bundle Hanger, Bundle Dia: 1" [25.4mm], up to 8 PV wires for installation in Mounting/Wire Management hole.

  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCH1GS

Material

Galvanized Steel

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945650251

Dimensions

Diameter

1 in

Height

1.5 in

Package Height

1.75 in

Package Length

9 in

Package Weight

0.87 lb

Package Width

5.5 in

Width

2.1 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

3000

Pallet Quantity

99999