
Brand: Burndy
Catalog ID: WCR31
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCR31
Color
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810872109
UPC 14 Digit GTIN
00781810872109
Dimension - F Width Center to Center inch
1.40 in
Dimension - G inch
0.92 in
Conductor - ACSR Str Run
4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Run Range
4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-4 (7/1) Swanate AWG
Conductor - AL Str Run
2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Run Range
2 AWG-1/0 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG;3 AWG
Conductor - AL Str Tap Range
8 AWG-3 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25