
Brand: Burndy
Catalog ID: WCY106
Catalog Number
WCY106
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810057032
UPC 14 Digit GTIN
00781810057032
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
2.04 in
Conductor - ACSR Str Run
1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Run Range
1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil
Conductor - ACSR Str Tap
636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil
Conductor - ACSR Str Tap Range
636 (30/19) Egret kcmil-795 (30/19) Mallard kcmil
Conductor - AL Str Run
1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil
Conductor - AL Str Run Range
1100 kcmil-1300 kcmil
Conductor - AL Str Tap
750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Tap Range
750 kcmil-900 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1