

Brand: Burndy
Catalog ID: WCY142
Catalog Number
WCY142
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810463109
UPC 14 Digit GTIN
00781810463109
Dimension - F Width Center to Center inch
3.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1590 (45/7)
Conductor - ACSR Str Run Range
1590 (45/7)
Conductor - ACSR Str Tap
1272 (45/7)
Conductor - ACSR Str Tap Range
1272 (45/7)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Pallet Quantity
1