
Brand: Burndy
Catalog ID: WCY145
Catalog Number
WCY145
Material
Aluminum
UPC
781810231944
UPC 14 Digit GTIN
00781810231944
Dimension - F Width Center to Center inch
3.75 in
Conductor - ACSR Str Run
666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil
Conductor - ACSR Str Run Range
666.6 (24/7) Flamingo kcmil-1590 (54/19) Falcon kcmil
Conductor - ACSR Str Tap
666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil
Conductor - ACSR Str Tap Range
666.6 (24/7) Flamingo kcmil-795 (26/7) Drake kcmil
Conductor - AL Str Run
800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil
Conductor - AL Str Run Range
800 kcmil-1800 kcmil
Conductor - AL Str Tap
800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Tap Range
800 kcmil-900 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1