
Brand: Burndy
Catalog ID: WCY48
Catalog Number
WCY48
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810873809
UPC 14 Digit GTIN
00781810873809
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.37 in
Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-397.5 (26/7) Ibis kcmil
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-5 (6/1) Thrush AWG
Conductor - AL Str Run
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil
Conductor - AL Str Run Range
4/0 AWG-450 kcmil
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG
Conductor - AL Str Tap Range
8 AWG-4 AWG
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10