
Brand: Burndy
Catalog ID: WCY61
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY61
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810874455
UPC 14 Digit GTIN
00781810874455
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Run
336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle
Conductor - ACSR Str Run Range
336.4 (18/1) Merlin-556.5 (30/7) Eagle
Conductor - ACSR Str Tap
266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle
Conductor - ACSR Str Tap Range
266.8 (26/7) Partridge-556.5 (30/7) Eagle
Conductor - AL Str Run
350;397.5;400;450;477;500;550;556.5;600;636;650;700
Conductor - AL Str Run Range
350-700
Conductor - AL Str Tap
336.4;350;397.5;400;450;477;500;550;556.5;600;636;650;700
Conductor - AL Str Tap Range
336.4-700
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
10
Pallet Quantity
700