
Brand: Burndy
Catalog ID: WCY70
Catalog Number
WCY70
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810874905
UPC 14 Digit GTIN
00781810874905
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Conductor - ACSR Str Run
300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Run Range
300.0 (26/7) Ostrich kcmil-556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-5 (6/1) Thrush AWG
Conductor - AL Str Run
350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil
Conductor - AL Str Run Range
350 kcmil-700 kcmil
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG
Conductor - AL Str Tap Range
8 AWG-4 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10