
Brand: Burndy
Catalog ID: WCY73
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY73
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
ALUMINIUM WEJTAP CONNECTOR, WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810875056
UPC 14 Digit GTIN
00781810875056
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.9 in
Conductor - ACSR Str Run
477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard
Conductor - ACSR Str Run Range
477.0 (30/7) Hen-795 (30/19) Mallard
Conductor - ACSR Str Tap
477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Tap Range
477.0 (30/7) Hen-874.5 (54/7) Crane
Conductor - AL Str Run
600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
600-1000
Conductor - AL Str Tap
600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Tap Range
600-1000
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
5