
Brand: Burndy
Catalog ID: WCY76
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY76
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810875209
UPC 14 Digit GTIN
00781810875209
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.9 in
Conductor - ACSR Str Run
477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard
Conductor - ACSR Str Run Range
477.0 (30/7) Hen-795 (30/19) Mallard
Conductor - ACSR Str Tap
336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet
Conductor - ACSR Str Tap Range
336.4 (18/1) Merlin-556.5 (24/7) Parakeet
Conductor - AL Str Run
556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
556.5-1000
Conductor - AL Str Tap
350;397.5;400;450;477;500;550;556.5;600;636;650
Conductor - AL Str Tap Range
350-650
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Carton Quantity
5