HUBBELL CANADA
Image of WCY80 WCY80, WEJTAP Connector

WCY80, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY80

Wejtap connector installed with yellow booster, .889-1.133 (Run), .364-.608 (Tap), Sum of Diameters: 1.610 (Max), 1.466 (Min).

WEJTAP Connector installed with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY80

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810875407

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5