
Brand: Burndy
Catalog ID: WCY81
Catalog Number
WCY81
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810875452
UPC 14 Digit GTIN
00781810875452
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.79 in
Conductor - ACSR Str Run
477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard
Conductor - ACSR Str Run Range
477.0 (30/7) Hen-795 (30/19) Mallard
Conductor - ACSR Str Tap
1 (6/1) Robin;1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;203.2 (16/9) Brahma;211.3 (12/7) Cochin;266.8 (18/1) Waxwing
Conductor - ACSR Str Tap Range
1 (6/1) Robin-266.8 (18/1) Waxwing
Conductor - AL Str Run
556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
556.5-1000
Conductor - AL Str Tap
1;1/0;2/0;3/0;4/0;250;266.8;300
Conductor - AL Str Tap Range
1-300
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
5