
Brand: Burndy
Catalog ID: WCY98
Catalog Number
WCY98
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810876305
UPC 14 Digit GTIN
00781810876305
Dimension - F Width Center to Center inch
3.5 in
Dimension - G inch
1.96 in
Conductor - ACSR Str Run
556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew
Conductor - ACSR Str Run Range
556.5 (24/7) Parakeet-1033.5 (54/7) Curlew
Conductor - ACSR Str Tap
1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven-159 (12/7) Guinea
Conductor - AL Str Run
600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000
Conductor - AL Str Run Range
600-1000
Conductor - AL Str Tap
1/0;2/0;3/0;4/0;250;266.8
Conductor - AL Str Tap Range
1/0-266.8
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
5