
Brand: Bell
Catalog ID: 5612-0
Adjustable Detection Sensitivity
No
Catalog Number
5612-0
Color
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Material
Die Cast Aluminum
Type
Lighting
UPC
050169561201
Weather Resistant
Yes
Cubic Capacity
31.25 cu.in
Depth
5 in
Height
2.5 in
Package Height
2.5 in
Package Length
5 in
Package Weight
0.486 lb
Package Width
2.5 in
Range of Motion
150 °
Width
2.5 in
Certified Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 1598
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Carton Quantity
30
Packaging Type
Shrinkwrap
Pallet Quantity
2700
Standard Package
30