HUBBELL CANADA
Weatherproof Metal Closure Plugs, 1 in. NPT, Polybag of 4, Gray
Image of CP4100S Weatherproof Metal Closure Plugs, 1 in. NPT, Polybag of 4, Gray

Weatherproof Metal Closure Plugs, 1 in. NPT, Polybag of 4, Gray

Brand: Bell

Catalog ID: CP4100S

Weatherproof Metal Closure Plugs, 1 in. NPT, Polybag of 4, Gray

  • Heavy duty metal construction
  • Durable powder coat finish provides maximum weatherability and scratch resistance
  • For use with weatherproof boxes, extension adapters, cluster covers and round splice boxes to seal off unused outlets

General

Catalog Number

CP4100S

Color

Construction

Metallic

Type

Closure Plugs

UPC

092326112239

Dimensions

Cubic Capacity

0.5577 cu.in

Depth

0.33 in

Height

1.3 in

Package Height

5 in

Package Length

0.29 in

Package Weight

0.04 lb

Package Width

4 in

Width

1.3 in

Logistics

Carton Quantity

30

Packaging Type

Polybag

Pallet Quantity

9450