HUBBELL CANADA
Weatherproof Portable Spike Light, Use Par 38 Bulb, CFL Compatible, Bronze
Image of SL101B Weatherproof Portable Spike Light, Use Par 38 Bulb, CFL Compatible, Bronze

Weatherproof Portable Spike Light, Use Par 38 Bulb, CFL Compatible, Bronze

Brand: Bell

Catalog ID: SL101B

Weatherproof Portable Spike Light, Use Par 38 Bulb, CFL Compatible, Bronze

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Uses Par 38 Bulb (150W Maximum, Not Included)

General

Catalog Number

SL101B

Color

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Landscape;Portable

Glass/Lens Type

No Glass/Lens

Light Source

Lighting Kit

No

Mounting Type

Number of Housings Included

1

Type

UPC

092326110990

Weather Resistant

Yes

Dimensions

Cubic Capacity

45.5625 cu.in

Depth

9 in

Height

2.25 in

Package Height

10.5 in

Package Length

2.55 in

Package Weight

0.598 lb

Package Width

4 in

Width

2.25 in

Certifications And Compliance

Certified Listed

UL Listed

ENERGY STAR Certified

No

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Configuration

Number of Housings Included

1

Logistics

Carton Quantity

10

Packaging Type

Clamshell

Pallet Quantity

840

Standard Package

10