HUBBELL CANADA
Image of HBL6027 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6027

Weatherproofing Boots, Weatherproof Device Boot, Black.

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Catalog Number

HBL6027

Color

EU RoHS Indicator

No

Item Type

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Thermoplastic Elastomer

Style

For Variload Devices

Type

Weatherproof Boot

UPC

783585809229

Dimensions

Weight

0.35 lb

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

20