HUBBELL CANADA
Image of HBL6035 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6035

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Catalog Number

HBL6035

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Thermoplastic Elastomer

Style

For 4 and 5-Wire Devices

Type

UPC

783585752556

Dimensions

Weight

0.25 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

1

Pallet Quantity

1440