HUBBELL CANADA
Image of WHSCWH WEJTAP™ Series Hotstick Clamp/Wedge

WEJTAP™ Series Hotstick Clamp/Wedge

Brand: Burndy

Catalog ID: WHSCWH

WEJTAP™ Hotstick Clamp/Wedge.

  • Designed to hold tap connector and wedge for installation on energized lines
  • For use with shotgun hotstick

General

Application

Tapping

Catalog Number

WHSCWH

Series

WEJTAP™ Series

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810010631

UPC 14 Digit GTIN

00781810010631

Dimensions

Weight

1.99 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

WEJTAP™ Hotstick Clamp/Wedge

Pallet Quantity

144