HUBBELL CANADA
Image of WF30-WS04 WF30-WS04 Wall Mounted Boom, Fixed 4', For 30 Lb Capacity

WF30-WS04 Wall Mounted Boom, Fixed 4', For 30 Lb Capacity

Brand: Gleason Reel

Catalog ID: WF30-WS04

Collection name: ToolAssistPRO™

Wall Mounted Boom, Fixed 4', For 30 Lb Capacity

Wall mounted tool rail. End stop, end cap and safety bolt included. Trolley extra. Beige polyester finish.

  • Rail Mounted Fixed or Swing Booms
  • Rail for loads up to 30 lbs.(13.5 kg)

General

Catalog Number

WF30-WS04

Item Type

Load Capacity

30 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011596

Dimensions

Length - Boom

4 ft

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Wall