HUBBELL CANADA
Image of WF50-WS10 WF50-WS10 Wall or Column Mounted Booms, Fixed 10' Ladder Style, For 50 Lb Capacity

WF50-WS10 Wall or Column Mounted Booms, Fixed 10' Ladder Style, For 50 Lb Capacity

Brand: Gleason Reel

Catalog ID: WF50-WS10

Collection name: ToolAssistPRO™

Wall or Column Mounted Booms, Fixed 10' Ladder Style, For 50 Lb Capacity

Wall or column mounted tool rail; or use two fixed booms as support for horizontal tool rail. (Cross rail and hangers not included). End stop and end cap included. Trolley extra. Beige polyester finish.

  • Fixed or 180° Swinging WS50 Booms
  • Rail for loads up to 50 lbs.(22.5 kg)

General

Catalog Number

WF50-WS10

Item Type

Load Capacity

50 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011671

Dimensions

Length - Boom

10 ft

Force Related

Load Capacity

50 lbs

Configuration

Mounting Method

Wall