HUBBELL CANADA
Image of WH-7 WH-7 - 2-1/2" Zinc Weather Proof Conduit Hub

WH-7 - 2-1/2" Zinc Weather Proof Conduit Hub

Brand: Killark

Catalog ID: WH-7

2-1/2" Zinc Weather Proof Conduit Hub

  • Oversized locknut provides for a strong vibration-proof termination
  • Captive sealing ring
  • Serrations on hub body and locknut provide effective positive ground path
  • Insulated throat protects conductors

Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit

General

Application

Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.

Catalog Number

WH-7

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Zinc

Series

WH

Type

Weatherproof Conduit Hub

UPC

783936841861

Dimensions

Dimensions

3.708 in x 3.708 in x 2.605 in

Gross Weight with Packaging

1.68

Height

2.605 in

Hub Size

2-1/2"

Length

3.708 in

Width

3.708 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

8