
Brand: Killark
Catalog ID: WH-7G
Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit
Application
Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.
Catalog Number
WH-7G
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Zinc
Series
WH
Type
Weatherproof Conduit Hub With Ground Screw
UPC
783936074740
Dimensions
3.708 in x 3.708 in x 2.605 in
Gross Weight with Packaging
1.71
Height
2.605 in
Hub Size
2-1/2"
Length
3.708 in
Width
3.708 in
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Carton Quantity
8