HUBBELL CANADA
Image of WH-8A WH-8A - 3" Aluminum Weather Proof Conduit Hub

WH-8A - 3" Aluminum Weather Proof Conduit Hub

Brand: Killark

Catalog ID: WH-8A

3" Aluminum Weather Proof Conduit Hub

  • Oversized locknut provides for a strong vibration-proof termination
  • Captive sealing ring
  • Serrations on hub body and locknut provide effective positive ground path
  • Insulated throat protects conductors

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

General

Catalog Number

WH-8A

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

WH

Type

Weatherproof Conduit Hub

UPC

783936109862

Dimensions

Hub Size

3"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

2