HUBBELL CANADA
White Industrial Cord Reel, UL TYPE 1, 80' SJO, 12/4, 16A 250V AC
Image of HBLI80124 White Industrial Cord Reel, UL TYPE 1, 80' SJO, 12/4, 16A 250V AC
*Representative image
Image of HBLI80124 White Industrial Cord Reel, UL TYPE 1, 80' SJO, 12/4, 16A 250V AC
Image of HBLI80124 White Industrial Cord Reel, UL TYPE 1, 80' SJO, 12/4, 16A 250V AC

White Industrial Cord Reel, UL TYPE 1, 80' SJO, 12/4, 16A 250V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI80124

White Industrial Cord Reel, UL Type 1, 80' SJO, 12/4, 16A 250V AC

Hubbell’s inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profile cast aluminum construction. inREACH® Reels also feature a newly designed mounting bracket that allows for a quick and easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Extra long cord

General

Application

Industrial

Cable Length

80 ft

Cable Type

#12/4 SJO

Catalog Number

HBLI80124

Color

White

Construction

Aluminum

Duty

Heavy Duty

Environmental Conditions

UL Type 1

Series

inREACH® Series

Style

12/4 SJO

Type

UL Type 1

UPC

783585708836

Dimensions

Cable Length

80 ft

Cable Length Active

75 ft

Cable Length Inactive

5 ft

Weight

70 lb

Electrical Ratings

Amperage Rating

16 A

Current / Amperage Rating

16 A

Duty

Heavy Duty

Conductor Related

Cable Specification

12/4 SJO

Cable Type

#12/4 SJO

Number of Conductors

4

Number Of Wires

4-Wire

Certifications And Compliance

Environmental Conditions

UL Type 1

Industry Standard(s)

UL 355 Listed

Logistics

Carton Quantity

1

Pallet Quantity

8