HUBBELL CANADA
Image of HBLI45123GF220M1 White Industrial Reel with Black Box, GFCI Module and (2) 20A Tamper Resistant Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC

White Industrial Reel with Black Box, GFCI Module and (2) 20A Tamper Resistant Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI45123GF220M1

White Industrial Reel with Black Box, GFCI Module and (2) 20A Tamper Resistant Duplex Receptacles, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC

InREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Cast Aluminum Housing and Base
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications
  • Class A GFCI with open neutral protection
  • High impact polyurethane portable outlet box with tamper resistant receptacles

General

Application

Industrial

Cable Length

45 Ft

Cable Type

Catalog Number

HBLI45123GF220M1

EU RoHS Indicator

Contact Manufacturer

Series

inREACH®

Style

Four Outlets and GFCI

Type

Reel With Duplex Receptacle(s)

UPC

783585586410

Dimensions

Cable Length

45 Ft

Electrical Ratings

Voltage Rating

250 VAC

Conductor Related

Cable Type

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

12